IESNA:LM-63-2002
[TEST]P954801
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43659
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6810 6393.7 6032.5 5605.2 5177.8 4913.1 4819.4 4833.2 4913.1 5015.1
5492.1 6972.7 9376.9 11786.6 14223.8 16090.4 17739.1 19035 20361.1 21213.1
21276.5 20220.5 15503.1 13507 11237.9 7637.1 4731.2 3738.6 2511.7 1323.4
661.7 501.8 319.8 187.5 74.4 0 0
6810 6451.6 6090.4 5665.8 5233 4965.5 4866.3 4858 4926.9 5020.7
5387.4 6672.2 8982.6 11690.1 14028.1 15971.8 17684 19164.5 20405.2 21389.5
21610.1 20738.8 16181.4 13848.9 11687.3 8125.1 5037.2 3879.2 2597.2 1389.6
772 606.6 413.6 270.2 176.5 41.4 0
6810 6443.3 6104.2 5701.7 5279.8 5017.9 4907.6 4885.6 4929.7 5015.1
5255 6197.9 8177.5 10760.9 13267.1 15500.4 17524.1 19255.5 20771.9 22034.7
22497.9 22114.6 20672.7 16253.1 13631.1 10057.9 6311 4543.7 3305.8 1932.7
1301.3 1075.3 940.2 783 537.6 93.7 0
6810 6481.9 6156.6 5806.4 5428.7 5147.5 5023.4 4973.8 4990.3 5056.5
5175.1 5665.8 6978.2 9101.2 11626.7 14149.4 16633.5 19007.4 21130.3 22666
23597.9 23724.8 23035.5 21838.9 19881.4 16517.7 13487.7 10355.6 6942.4 3214.8
1632.2 1075.3 813.3 537.6 212.3 0 0
6810 6495.7 6222.8 5927.7 5621.7 5387.4 5246.7 5191.6 5183.3 5235.7
5323.9 5505.9 6090.4 7405.5 9432 11836.2 14524.4 17295.2 20046.8 22360
24044.6 24954.4 24990.3 24325.8 23424.2 22191.8 20468.6 17499.3 13019 7863.2
3358.1 1169 488 273 107.5 8.3 0
6810 6550.8 6308.2 6104.2 5883.6 5707.2 5610.7 5566.6 5561.1 5602.4
5682.4 5798.2 6040.8 6581.2 7681.3 9379.6 11601.8 14138.4 16790.7 19421
21924.4 24044.6 25652 26299.9 26363.3 26333 26366.1 25621.6 22186.3 15770.6
8795.1 2961.1 752.7 278.5 68.9 5.5 0
6810 6606 6421.3 6288.9 6184.2 6115.2 6101.4 6126.3 6175.9 6242.1
6341.3 6479.2 6658.4 6956.1 7452.4 8301.6 9622.2 11397.8 13399.5 15550
17888 20306 22660.5 24789 26669.3 28210.6 29823.5 31433.6 31403.3 26470.8
16437.8 6961.7 1814.2 512.8 154.4 11 0
6810 6680.4 6570.1 6506.7 6498.5 6537.1 6617 6754.9 6887.2 7047.1
7262.2 7480 7697.8 7992.8 8378.8 8977.1 9903.5 11204.8 12729.5 14529.9
16581.1 18632.4 20769.2 22803.9 25428.7 28130.6 31411.5 34496.7 36046.2 34193.4
26958.8 14703.6 4119.1 876.8 187.5 13.8 0
6810 6763.1 6724.5 6763.1 6843.1 6975.4 7143.6 7342.1 7529.6 7739.2
7968 8199.6 8445 8770.3 9197.7 9818 10678.2 11877.5 13369.1 15097.8
17185 19407.2 21883 24576.7 27496.5 30741.6 34165.9 37388.9 39048.7 37397.2
29434.7 13562.1 2881.2 747.2 154.4 13.8 0
6810 6760.4 6749.4 6799 6895.5 7049.9 7242.9 7430.4 7648.2 7849.4
8075.5 8296.1 8549.7 8853 9291.4 9922.8 10802.3 12004.4 13526.3 15392.8
17510.3 19831.8 22362.8 25172.2 28166.4 31461.2 34896.5 37967.9 39338.2 36961.6
27747.4 11293 2191.9 581.7 115.8 11 0
6810 6815.5 6859.6 7011.3 7196 7446.9 7750.2 8053.5 8354 8657.3
8952.3 9269.3 9608.5 10066.1 10733.4 11588.1 12635.7 13970.2 15569.3 17361.4
19274.8 21259.9 23404.9 25431.4 27289.7 28864 30082.6 30454.8 29098.3 24871.7
15958 4684.3 851.9 261.9 66.2 22.1 0
6810 6840.3 6923.1 7088.5 7325.6 7623.4 7951.5 8296.1 8635.2 8944
9244.5 9536.8 9848.3 10228.8 10683.7 11301.3 12122.9 13123.8 14245.9 15406.6
16581.1 17763.9 18910.9 19818 20292.2 20297.7 19864.8 18883.3 16865.1 14008.8
9090.1 3052.1 681 223.3 85.5 33.1 0
6810 6845.9 6947.9 7113.3 7358.7 7637.1 7932.2 8216.1 8456 8638
8742.7 8808.9 8831 8864 8930.2 9037.7 9324.5 9933.8 10705.8 11461.2
11954.7 12180.8 12136.7 11521.9 10170.9 8384.3 6402 4196.3 2442.8 1317.9
705.8 311.6 129.6 52.4 19.3 2.8 0
6810 6862.4 6923.1 7038.9 7124.3 7171.2 7176.7 7066.4 6865.2 6520.5
6035.3 5428.7 4739.4 4044.7 3374.7 2748.8 2189.1 1811.4 1679.1 1662.5
1679.1 1668 1499.9 1188.3 849.2 568 377.7 286.7 237.1 193
148.9 93.7 38.6 16.5 5.5 0 0
6810 6865.2 6851.4 6757.6 6556.4 6250.3 5834 5233 4447.2 3534.6
2682.6 1985.1 1480.6 1213.1 1116.6 1097.3 1083.5 1067 1039.4 1009.1
962.2 860.2 708.6 551.4 424.6 336.4 267.4 209.5 162.7 121.3
80 38.6 16.5 5.5 0 0 0
6810 6826.6 6680.4 6327.5 5795.4 5103.4 4160.5 3126.5 2244.3 1629.4
1304.1 1163.5 1078 1006.3 942.9 890.5 863 832.6 805.1 777.5
733.4 656.2 556.9 452.2 355.7 284 228.8 176.5 132.3 91
46.9 22.1 8.3 0 0 0 0
6810 6776.9 6440.6 5850.5 5028.9 4008.8 2834.3 1938.2 1447.5 1279.3
1196.6 1119.4 1022.9 907.1 788.5 689.3 614.8 581.7 603.8 636.9
636.9 598.3 529.4 441.1 347.4 275.7 215.1 168.2 124.1 82.7
52.4 22.1 8.3 0 0 0 0
6810 6757.6 6258.6 5420.4 4301.1 2977.7 1943.7 1442 1309.6 1237.9
1163.5 1058.7 934.7 802.3 675.5 568 479.7 435.6 416.3 410.8
413.6 413.6 402.5 366.7 322.6 275.7 231.6 184.7 148.9 118.6
88.2 52.4 11 0 0 0 0
6810 6749.4 6109.7 5117.2 3788.2 2429 1596.4 1359.2 1284.8 1215.9
1122.1 1000.8 868.5 733.4 617.6 521.1 460.4 427.3 405.3 386
366.7 350.2 336.4 319.8 297.8 267.4 228.8 193 165.4 135.1
99.3 60.7 11 0 0 0 0
6810 6716.3 5974.6 4844.2 3388.5 2073.3 1453 1334.4 1271 1191.1
1089.1 976 854.7 722.4 606.6 521.1 468.7 441.1 421.8 405.3
383.2 366.7 347.4 328.1 303.3 261.9 209.5 179.2 148.9 118.6
82.7 38.6 5.5 0 0 0 0
6810 6713.5 5933.3 4742.2 3225.8 1941 1408.9 1323.4 1265.5 1180
1075.3 970.5 857.5 733.4 614.8 523.8 474.2 446.6 424.6 408
391.5 372.2 350.2 325.3 289.5 234.4 170.9 143.4 115.8 85.5
55.1 19.3 0 0 0 0 0
6810 6719 5908.4 4700.8 3156.9 1899.6 1408.9 1320.6 1260 1177.3
1069.8 965 857.5 730.6 612.1 521.1 474.2 446.6 427.3 410.8
394.3 372.2 350.2 325.3 286.7 226.1 165.4 140.6 110.3 82.7
49.6 16.5 0 0 0 0 0
